IESNA:LM-63-2002
[TEST]P1355707
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-76)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA17R309050DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R30 optic, 5000K CCT AND, 90CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1669
TILT=NONE
1 -1 1 49 13 1 1 0.25 0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 22.5 45 67.5 90 112.5
135 157.5 180
64.7 66.1 68.9 71.7 74.5 82.9 106.8 146.2 261.5 341.6
465.4 649.5 850.6 1171.1 1585.8 1979.5 2496.9 3076.1 3562.5 4133.3
4595.9 5042.9 5470.3 5847.1 6091.7 6301.2 6387 6420.7 6377.1 6197.2
6036.9 5726.2 5103.4 4545.3 3870.4 2865.2 1948.6 1181 336 11.2
4.2 2.8 2.8 2.8 1.4 1.4 0 0 0
64.7 66.1 68.9 71.7 74.5 82.9 105.4 144.8 250.2 330.4
452.7 628.4 832.3 1150 1488.8 1899.4 2384.4 2918.6 3414.9 3909.8
4439.8 4833.5 5277.7 5623.6 5931.5 6114.2 6226.7 6277.3 6268.9 6125.5
5958.2 5677 5057 4496.1 3784.7 2740.1 1874.1 1086.8 298 11.2
4.2 2.8 2.8 2.8 1.4 1.4 0 0 0
64.7 67.5 68.9 70.3 73.1 81.5 102.6 140.6 229.2 303.7
397.9 535.6 726.8 963 1240 1619.6 2031.5 2492.7 2988.9 3393.8
3891.5 4303.4 4692.9 5035.9 5334 5573 5737.5 5861.2 5924.4 5910.4
5768.4 5528 4860.2 4213.5 3413.5 2408.3 1507.1 757.8 198.2 11.2
4.2 2.8 2.8 2.8 1.4 1.4 0 0 0
64.7 67.5 70.3 71.7 73.1 80.1 98.4 129.3 201 257.3
334.6 434.4 575 725.4 934.9 1199.2 1517 1874.1 2297.2 2655.7
3060.6 3448.7 3762.2 4068.7 4370.9 4602.9 4808.2 4955.8 5051.4 5147
5047.2 4792.7 4161.4 3459.9 2626.2 1791.1 944.8 402.1 91.4 9.8
2.8 2.8 1.4 1.4 1.4 0 0 0 0
64.7 66.1 68.9 70.3 71.7 77.3 91.4 116.7 171.5 205.3
260.1 324.8 414.7 525.8 648.1 801.4 1009.4 1244.2 1514.1 1746.1
2051.2 2326.8 2586.8 2854 3095.8 3274.3 3441.6 3565.4 3663.8 3748.1
3638.5 3398 2922.9 2245.2 1591.5 916.6 390.8 168.7 47.8 7
2.8 1.4 1.4 1.4 1.4 0 0 0 0
64.7 67.5 68.9 70.3 71.7 75.9 90 112.5 156.1 188.4
230.6 282.6 354.3 426 534.2 656.6 794.3 949 1152.8 1356.7
1581.6 1812.2 2031.5 2231.2 2421 2572.8 2727.4 2831.5 2907.4 2963.6
2852.6 2602.3 2200.2 1612.6 1081.1 586.3 247.4 112.5 36.6 7
1.4 1.4 1.4 1.4 1.4 0 0 0 0
64.7 67.5 67.5 67.5 66.1 64.7 64.7 64.7 68.9 71.7
73.1 75.9 78.7 82.9 87.2 92.8 98.4 104 109.7 115.3
119.5 123.7 126.5 126.5 126.5 126.5 125.1 122.3 118.1 102.6
77.3 54.8 39.4 25.3 18.3 9.8 4.2 0 0 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0
64.7 67.5 66.1 64.7 61.9 57.6 53.4 47.8 42.2 40.8
38 36.6 35.1 32.3 30.9 29.5 28.1 26.7 25.3 22.5
21.1 19.7 16.9 15.5 14.1 12.7 11.2 9.8 8.4 5.6
2.8 1.4 1.4 1.4 1.4 1.4 1.4 2.8 2.8 2.8
2.8 2.8 4.2 4.2 4.2 4.2 4.2 4.2 0
64.7 64.7 63.3 60.5 54.8 49.2 45 39.4 33.7 32.3
29.5 28.1 26.7 25.3 23.9 22.5 21.1 19.7 18.3 16.9
16.9 15.5 15.5 14.1 12.7 12.7 11.2 11.2 9.8 9.8
9.8 8.4 7 7 7 7 7 7 7 7
7 5.6 5.6 5.6 5.6 5.6 5.6 4.2 0
64.7 63.3 59 56.2 50.6 45 40.8 36.6 32.3 30.9
29.5 29.5 26.7 25.3 25.3 23.9 23.9 22.5 22.5 21.1
21.1 19.7 19.7 18.3 18.3 18.3 16.9 16.9 16.9 15.5
15.5 14.1 14.1 14.1 12.7 12.7 12.7 12.7 12.7 12.7
11.2 9.8 9.8 8.4 8.4 5.6 4.2 4.2 0
64.7 60.5 57.6 53.4 49.2 43.6 40.8 36.6 33.7 33.7
32.3 30.9 29.5 29.5 28.1 28.1 26.7 26.7 26.7 25.3
25.3 25.3 23.9 23.9 22.5 22.5 22.5 22.5 22.5 22.5
22.5 21.1 21.1 21.1 21.1 21.1 19.7 19.7 19.7 18.3
18.3 16.9 14.1 14.1 11.2 8.4 5.6 2.8 0
64.7 60.5 56.2 52 47.8 45 40.8 38 36.6 36.6
35.1 35.1 33.7 32.3 32.3 32.3 30.9 30.9 30.9 29.5
29.5 29.5 28.1 28.1 28.1 28.1 28.1 28.1 28.1 28.1
28.1 28.1 28.1 28.1 28.1 28.1 28.1 26.7 26.7 26.7
25.3 23.9 21.1 19.7 16.9 14.1 9.8 5.6 0
64.7 60.5 56.2 52 47.8 45 42.2 39.4 38 38
36.6 36.6 35.1 33.7 33.7 33.7 33.7 32.3 32.3 32.3
32.3 30.9 30.9 30.9 30.9 29.5 30.9 29.5 29.5 29.5
29.5 30.9 30.9 30.9 30.9 29.5 29.5 29.5 28.1 28.1
26.7 25.3 23.9 21.1 18.3 14.1 11.2 5.6 0
